??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22750.0112 Ball Caster
HELP_VARIABLE
Company
Halder
Description
EH 22750. - Ball Casters with fixing elements
Bill of material
22750.0112 Ball Caster
BESTNR
Ref. No.
22750.0112
AUS
Version
ball from ball-bearing steel
D1
45-0.16 mm
KG
Ball/Ø
30 mm
D2
55 mm
D3
Locating hole
45+1.0 mm
H1
13.8±0.3 mm
H2
37.5 mm
H3
8.0 mm
H4
2.5 mm
TC
Carrying figure C
2500 N
G
Weight
290 g
Embedded user actions